Material: Thermoplast (Polyamide PA), glass-fibre reinforced, black matt, brass bush. Threated bush: Zinc-plated steel, chromated. With indents for large, easy to grip contact surfaces. For relatively high tightening torques.
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
Product Quantity d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
b
[mm]
d>3
[mm]
Weight
[g]
66174801   48M5245,512713,510
66174802   48M6245,512713,59
66175501   55M6286,51881620
66175502   55M8286,51881619
66177001   70M836820102032
66177002   70M1036820102034


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn