Material: Stainless steel 1.4308, matt blasted.

Elegant, easy to grip and clean. For comparably high torque transmission.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
t
[mm]
Weight
[g]
66199631   32M51221121062
66199632   32M61221121060
66199641   40M614261412103
66199642   40M814261412100
66199651   50M818331915160
66199652   50M1018331915155
66199661   60M1020412318295
66199662   60M1220412318290


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn