Material PA: Thermoplast (Polyamide PA6 GV), glass-fibre reinforced, impact resistant, black matt.


Version C = With compression-moulded thread.

Size 16/M5, 20/M6, 25/M8, 32/M10 and 40/M12 is not part of the DIN 319.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
d6
[mm]
h
[mm]
t1min.
[mm]
Weight
[g]
66471604   16M481562,8
66471605   16M581562,8
66472005   20M512187,55,2
66472006   20M612187,55,2
66472506   25M61522,599,9
66472508   25M81522,599,9
66473208   32M818291220,8
66473210   32M1018291220,8
66474010   40M1022371542,7
66474012   40M1222371541,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn