Material: Plastic Thermoplast reinforced Crank body made from plastic. Hub insert: steel, black oxide finish, brass-threaded bush for screwing in the cylindrical handle. Cylindrical handle made from black plastic and revolving. The protruding steel bush ensures an accurate bore and a flush fit of the bore face. It can be retained with a pin or a retaining screw. Version B = with bore H7 Version V = with square bore H11.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shapel
[mm]
d1 H7 / sH11
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
Handle Ø
[mm]
Weight
[g]
66710600   B64101816272910201318 x 42,588
66710800   B80102217303210231321 x 52,5132
66711000   B100122421343710251623 x 67,5220
66711300   B130142824404414341626 x 82,5320
66711600   B160163427454915381828 x 82,5442
66720600   V64101816272910201318 x 42,563
66720800   V80102217303210231321 x 52,5103
66721000   V100122421343710251623 x 67,5185
66721300   V130142824404414341826 x 82,5260


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn