Material: Steel 11SMnPb30K. Max. operating angle per joint 35°. With ball joints RW for power transmission in applications where longitudinal displacement occurs. The variation in length is effected with a multiple-spline shaft. Torques as for ball joints RW. Other lengths on request. Temperature range: -70°C to +160°C.
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
Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3min.
[mm]
l3max.
[mm]
A
[mm]
ProfileTorque max.
[Nm]
Weight
[kg]
63152000   102013502002707011x14200,5
63152400   122414602202957511x14300,65
63152800   142817702503308016x20500,95
63153200   163219802803709016x20601,38
63153600   183622903003858518x221201,9
63154000   20402410035046011021x251602,75
63154500   22452611040054014021x252004
63155000   25503012540050010028x322904,8
63155500   30553513545055010028x324406,7
63156000   35604216550060010036x425208,9
63156500   40654619055065010036x4270011,4
63157000   45705221063075012044x5282015,5
63158000   50805823070084014050x5893018


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn