Material: Grey Cast Iron GG25.

Bore Tolerance: ISO D7.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b
[mm]
c
[mm]
d3 h9
[mm]
d6
[mm]
d7
[mm]
f
[mm]
m
[mm]
Weight
[kg]
62112500   25+0,086/+0,06513560205014M 12201001,2
62113000   30+0,086/+0,06513560205014M 12201001,2
62113500   35+0,105/+0,08015560206514M 12201201,4
62114000   40+0,105/+0,08015560206514M 12201201,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn