Material: Housing: Stainless steel 1.4305 (X5CrNi18-10, AISI 304). Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1. Temperature range: -20°C to +90°C (for short time up to +120°C).
With 4 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity TypeBore
[mm]
a
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Zuc
[mm]
nuc
[mm]
Bearing Load Rating dyn. C
[kp]
Bearing Load Rating stat. Co
[kp]
Weight
[kg]
62699012   201128664151225,51233,312,712,86,70,84
62699015   202158664151225,51233,312,712,86,70,82
62699017   203178664151225,51233,312,712,86,70,81
62699020   204208664151225,51233,312,712,86,70,79
62699025   2052595701614271235,714,314,07,91,02
62699030   20630108831814311240,215,919,511,31,42
62699035   20735117921916341444,417,525,715,31,98
62699040   208401301022116361651,21929,518,22,55
62699045   209451371052218381652,21931,720,73,00
62699050   210501431112218401654,61935,123,23,29


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn