Material: Housing: Stainless steel 1.4305 (X5CrNi18-10, AISI 304). Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated ith grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1. Temperature range: -20°C to +90°C (for short time up to +120°C).

The rolling bearing can be swiveled when mounting to compensate shaft misalignement. The shaft will get fastened with 2 setscrews.
Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity TypeBore
[mm]
h
[mm]
a
[mm]
e
[mm]
b
[mm]
s1
[mm]
s2
[mm]
g
[mm]
w
[mm]
Luc
[mm]
nuc
[mm]
Bearing Load Rating dyn. C
[kp]
Bearing Load Rating stat. Co
[kp]
Weight
[kg]
62599112   2011233,31279538131915653112,712,86,70,84
62599115   2021533,31279538131915653112,712,86,70,82
62599117   2031733,31279538131915653112,712,86,70,81
62599120   2042033,31279538131915653112,712,86,70,81
62599125   2052536,514010538131616703414,314,07,90,99
62599130   2063042,9163121481721188338,115,919,511,31,62
62599135   2073547,6167127481721199442,917,525,715,32,08
62599140   2084049,21841375417251910049,219,029,518,22,65
62599145   2094554,01901465417222010849,219,031,720,72,90
62599150   2105057,22061596020252211451,619,035,123,22,59


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn