Material spherical ball: iglidur® W300, yellowish. Material housing: igumid G, black.

  • Maintenance-free, silent running and anti-vibrating.
  • High strength at very low weight.
  • Resistant against corrosion and many chemicals.
  • Electrical and thermal isolating.
The shaft must rotate inside the bore of the spherical ball. With a metal shaft, a sliding speed up to 30 m/min. may be possible.

The spherical ball may only compensate shaft misalignement.

Temperature range: -30º to +80ºC.
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
Product Quantity d1 E10
[mm]
b
[mm]
dB
[mm]
a
[mm]
h
[mm]
m+/-0,1
[mm]
c
[mm]
d6
[mm]
Load rating radial static
[N]
Load rating axial static
[N]
Tilt angle alpha
[Degrees]
Weight
[g]
62155104   481433,816244,53,2 x 5,0375200281,9
62155105   58,51433,816244,53,2 x 5,0375200292,3
62155106   68,51433,816244,53,2 x 5,0400250251,8
62155108   810,51844,222315,54,3 x 6,5550350254,1
62155110   101222,25226366,55,3 x 8,01000425256,8
62155112   12132556,7314175,3 x 8,01100550218,9
62155115   1515,529,868,636508,56,4 x 10,012006502015,0
62155116   1617,53272,63853106,4 x 10,114007002717,7
62155117   171834,874,64155106,4 x 10,216009002124,9
62155120   202040894765118,4 x 12,527509001932,8
62155125   252548,510158,575148,4 x 12,6300015001558,5
62155130   3026551186587,51510,5 x 16,0325017501478,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn