Material: Extruded aluminium. Clamp screw DIN 912, steel, strength 8.8, zinc-plated.

Universal use shaft blocks, e.g. for flange connection of guide shafts.
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
Product Quantity da
[mm]
L
[mm]
A
[mm]
A1
[mm]
df
[mm]
J
[mm]
N
[mm]
Clamp Screw
[Size]
sw
[mm]
Weight
[g]
64640112   1240201223,5305,5M4360
64640116   1650201227,5355,5M4380
64640120   2050231433,5386,6M54100
64640125   2560251642,0426,6M65150
64640130   3070301949,5549,0M86300
64640140   40100402665,06811,0M108700
64640150   50100503675,07511,0M1081200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn