Material: Steel 1.1213 (CF53). Hardness min. 59 HRC. Ø 3mm made from material 100CR6.

Diameter tolerance: ISO h6. Dimension-stable up to +120°C In lengths of 1 m and 2 m available ex stock. Fixed lengths can be delivered on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shaft Diameter
[mm]
Length
[mm]
Hardness Depth min.
[mm]
Weight per m
[kg]
64740301   310000,40,059
64740401   410000,40,098
64740500   510000,40,154
64740600   610000,40,22
64740800   810000,40,39
64750800   820000,40,79
64741000   1010000,40,62
64751000   1020000,41,23
64741200   1210000,60,89
64751200   1220000,61,78
64741400   1410000,61,21
64751400   1420000,62,42
64741600   1610000,61,58
64751600   1620000,63,16
64742000   2010000,92,47
64752000   2020000,94,93
64742500   2510000,93,85
64752500   2520000,97,71
64743000   3010000,95,55
64753000   3020000,911,10
64744000   4010001,59,86
64754000   4020001,519,73
64745000   5010001,515,41
64755000   5020001,530,83


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn