Material: Body of the nut from steel, min. strength 350 N/mm2.

Reusable shaft nut with integrated locking device. Special feature of the shaft nut is the locking insert, integrated into the nut. This insert is threaded and thus does not cause any damage. The locking insert is pressed against the shaft thread with a locking screw and thus prevents the nut from turning.
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
Product Quantity TypThread Gd1
[mm]
d2
[mm]
B
[mm]
b
[mm]
h
[mm]
S
[mm]
T
[mm]
Max. Torque of Safety Bolt
[Nm]
Admissible Axial Force
[kN]
Weight
[g]
65353000   KMK 0M10 x 0,751620932,0M5449,816
65353200   KMK 1M12 x 11822932,0M54411,818
65353400   KMK 2M15 x 12125942,0M54414,621
65353700   KMK 3M17 x 12428942,0M54419,627
65354000   KMK 4M20 x 12832942,0M54424,030
65354400   KMK 5M25 x 1,53438952,0M510431,530
65354800   KMK 6M30 x 1,54145952,0M510436,560
65355300   KMK 7M35 x 1,54852952,0M510450,070
65355800   KMK 8M40 x 1,553581162,5M612862,0110
65356200   KMK 9M45 x 1,560651162,5M612878,0140
65356500   KMK 10M50 x 1,565701562,5M8121891,5180
65356800   KMK 11M55 x 269751573,0M8121891,5190
65357100   KMK 12M60 x 274801573,0M8121895,0200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn