Single row deep groove radial ball bearingsMaterial: Bearing steel. - Standard ball bearings in high quality. - Most common bearing type. - Usable for high speed. - Insensitive in use and maintenance. - On choice: With friction-free metal shields ZZ (= 2Z) or with contacting rubber seals 2RS. Temperature range: -20°C to +90°C (caused by type of lubrication), short-term up to 110°C.
Clearance C3: Greater play.
Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
B
[mm]
TypeLoad Rating dyn. C
[kN]
Load Rating stat. C0
[kN]
Maximum Speed
[min-1]
Weight
[g]
623-ZZ-C3-MAE   3104beidseitig Deckscheiben0,630,2250.0001,7
624-ZZ-C3-MAE   4135beidseitig Deckscheiben1,300,4940.0003,0
625-ZZ-C3-MAE   5165beidseitig Deckscheiben1,730,6736.0004,9
625-2RS-C3-MAE   5165beidseitig abgedichtet1,730,6725.0004,9
626-ZZ-C3-MAE   6196beidseitig Deckscheiben2,340,8932.0007,9
626-2RS-C3-MAE   6196beidseitig abgedichtet2,340,8922.0007,9
607-ZZ-C3-MAE   7196beidseitig Deckscheiben2,340,8936.0007,5
607-2RS-C3-MAE   7196beidseitig abgedichtet2,340,8922.0007,5
608-ZZ-C3-MAE   8227beidseitig Deckscheiben3,301,3734.00012,2
608-2RS-C3-MAE   8227beidseitig abgedichtet3,301,3720.00012,2
61800-ZZ-C3-MAE   10195beidseitig Deckscheiben1,720,8424.0005,5
61800-2RS-C3-MAE   10195beidseitig abgedichtet1,720,8417.0005,5
61900-ZZ-C3-MAE   10226beidseitig Deckscheiben2,701,2722.00010
61900-2RS-C3-MAE   10226beidseitig abgedichtet2,701,2715.50010
6000-ZZ-C3-MAE   10268beidseitig Deckscheiben4,551,9731.00019
6000-2RS-C3-MAE   10268beidseitig abgedichtet4,551,9719.00019
6200-ZZ-C3-MAE   10309beidseitig Deckscheiben5,102,3924.00032
6200-2RS-C3-MAE   10309beidseitig abgedichtet5,102,3917.00032
61801-ZZ-C3-MAE   12215beidseitig Deckscheiben1,921,0420.0006,3
61801-2RS-C3-MAE   12215beidseitig abgedichtet1,921,0414.0006,3
6001-ZZ-C3-MAE   12288beidseitig Deckscheiben5,102,8427.00022
6001-2RS-C3-MAE   12288beidseitig abgedichtet5,102,8417.00022
6201-ZZ-C3-MAE   123210beidseitig Deckscheiben6,803,0622.00037
6201-2RS-C3-MAE   123210beidseitig abgedichtet6,803,0615.00037
61802-ZZ-C3-MAE   15245beidseitig Deckscheiben2,071,2617.0007,4
61802-2RS-C3-MAE   15245beidseitig abgedichtet2,071,2612.0007,4
6002-ZZ-C3-MAE   15329beidseitig Deckscheiben5,602,8423.00030
6002-2RS-C3-MAE   15329beidseitig abgedichtet5,602,8414.00030
6202-ZZ-C3-MAE   153511beidseitig Deckscheiben7,653,7220.00045
6202-2RS-C3-MAE   153511beidseitig abgedichtet7,653,7212.00045
6003-ZZ-C3-MAE   173510beidseitig Deckscheiben6,003,2521.00039
6003-2RS-C3-MAE   173510beidseitig abgedichtet6,003,2513.00039
6203-ZZ-C3-MAE   174012beidseitig Deckscheiben9,554,7917.00065
6203-2RS-C3-MAE   174012beidseitig abgedichtet9,554,7912.00065
61804-ZZ-C3-MAE   20327beidseitig Deckscheiben4,002,4713.00020
61804-2RS-C3-MAE   20327beidseitig abgedichtet4,002,479.10020
6004-ZZ-C3-MAE   204212beidseitig Deckscheiben9,405,0315.00069
6004-2RS-C3-MAE   204212beidseitig abgedichtet9,405,0311.00069
6204-ZZ-C3-MAE   204714beidseitig Deckscheiben12,86,6514.000110
6204-2RS-C3-MAE   204714beidseitig abgedichtet12,86,6510.000110
6304-ZZ-C3-MAE   205215beidseitig Deckscheiben15,97,8813.000140
6304-2RS-C3-MAE   205215beidseitig abgedichtet15,97,889.500140
6005-ZZ-C3-MAE   254712beidseitig Deckscheiben10,15,8513.00080
6005-2RS-C3-MAE   254712beidseitig abgedichtet10,15,859.50080
6205-ZZ-C3-MAE   255215beidseitig Deckscheiben14,07,8812.000130
6205-2RS-C3-MAE   255215beidseitig abgedichtet14,07,888.400130


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn