Material Version 310: Housing: Steel, zinc-plated.  Ball cup: Steel, case hardened.  Ball: Steel, hardened.

Material Version 320: Housing: Steel, zinc-plated.  Ball cup: Steel, case hardened.  Ball: Stainless steel, hardened, Material No. 1.3541.


Premium ball transfer unit, for low noise pollution and long service life. Due to the special shape of the top part,

an assembly plug should be used. With felt seal. Conveying speed max. 2m/sec. Temperature range -30°C to +100°C.


Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight.

Therefore the chosen load rating should equal at least one third of the load.

Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeGröße
Ø dw
[mm]
Load Rating C
[N]
Ø D
[mm]
Ø D1
[mm]
Socket-Ø D8
[mm]
H
[mm]
h1
[mm]
h2
[mm]
Tmin
[mm]
Weight
[kg]
Mounting Bolt
[Article-No.]
65431015   3101550024 -0,133124 +0,520,09,5 ±0,25,51,50,044654 300 15
65431022   31022130036 -0,164536 +0,828,69,8 ±0,26,22,00,146654 300 22
65431030   31030250045 -0,255545 +1,037,213,8 ±0,38,22,50,290654 300 30
65432015   3201537024 -0,133124 +0,520,09,5 ±0,25,51,50,044654 300 15
65432022   3202297036 -0,164536 +0,828,69,8 ±0,26,22,00,146654 300 22
65432030   32030190045 -0,255545 +1,037,213,8 ±0,38,22,50,290654 300 30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn