Material Version 350: Housing and other parts: Stainless steel, Material No. 1.4301.  Ball cup: Stainless steel, Material No. 1.4301, hardened. Ball: Stainless steel, hardened, Material No. 1.3541.


Premium ball transfer unit, for low noise pollution and long service life. With felt seal. See also the tolerance rings:

They permit more generous tolerances in the mounting hole. Conveying speed max. 2m/sec. Temperature range -30°C to +100°C.


Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight.

Therefore the chosen load rating should equal at least one third of the load.

Max. distance of ball transfer units = edge length

of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeGröße
Ø dw
[mm]
Load Rating C *Ø D
[mm]
Ø D1
[mm]
H
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
Weight
[kg]
appropriate Spacer
[Article-No.]
Einbaumaß
[mm]
65435008   350810012,6 +-0,0551711,24,8 +-0,153,21,90,007654 390 0813,87 +0,15
65435012   3501218018 +-0,05523,315,47,4 +-0,154,42,10,018654 390 1219,70 +0,2
65435015   3501537024 +-0,0653121,59,5 +-0,26,12,50,038654 390 1525,7 +0,2
65435022   3502297036 +-0,0804529,59,8 +-0,25,72,90,132654 390 2237,7 +0,2
65435030   35030190045 +-0,0805537,513,8 +-0,37,93,70,265654 390 3046,7 +0,2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn