Material: Housing: Steel, with KTL “Anti-Oxide” electrophoretic coating.  Ball cup: Steel, case hardened.  Balls: Steel 100Cr6, hardened.


Heavy duty ball transfer unit for high load. High shock resistance. Very low friction. Orientation: Anyway.

From size 25.4 with felt seal. With drain hole. Conveying speed max. 2m/sec.Temperature range -30°C to +160°C.

Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight. Therefore the chosen load rating should equal at least one third of the load. Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Größe
Ø dw
[mm]
Tragzahl
[N]
Ø D
[mm]
H
[mm]
h1
[mm]
L
[mm]
M
[mm]
Gewicht
[kg]
65437812   12,75002019,13,816,1M8 x 1,250,04
65437813   12,750020,619,13,828,7M8 x 1,250,04
65437825   25,422504448,35,625M12 x 1,750,49
65437826   25,438505051,36,425M12 x 1,750,63
65437838   38,1110006073,512,740M20 x 2,51,34


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn