Self lubricating, oil coated, pressed ready-to-install and 1) kalibrated. After press-fitting them into a rigid bearing housing with a mounting hole H7, these bearings have a bore of H7. Edges chamfered at 45°, at choice of the manufacturer. The concentricity tolerance refers to d2. 1) no statement regarding the surface roughness according to DIN 3141 (prenorm) can be given due to the porous structure of the sintered metal. Technical Data: Surface pressure: max. 35 N/mm², depending on speed and diameter. Tolerances: Inner diameter F7 / G7. Outer diameter s7. Length +/-0.1mm.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b1
[mm]
Weight
[g]
62330200   3640,56
62330300   3660,86
62330400   4740,7
62330600   4841,01
62330605   5881,64
62330800   58102,05
62330900   58163,28
62330905   6961,42
62331100   69102,37
62331105   69122,84
62331110   69163,79
62331200   61061,96
62331300   610103,27
62331305   610123,92
62331310   610165,23
62331315   61263,41
62331600   81182,4
62331605   811123,6
62331700   81283,37
62331800   812125,05
62331805   812208,42
62332100   1013103,63
62332200   1014168,08
62332300   1016108,2
62332500   1215125,11
62332600   1215208,52
62332700   1216127,06
62332800   12181210,7
62332805   12181614,27
62332810   12182017,83
62333100   14182214,78
62333105   14201212,85
62333200   14201414,99
62333500   15192014,3
62333600   15211618,16
62333900   16201612,15
62334000   16202015,28
62334100   16202518,95
62334105   16203224,26
62334200   16221619,18
62334300   16222023,95
62334305   16223035,93
62334600   18221815,14
62334700   18241823,83
62334800   18242837,09
62334900   18251828,59
62335100   20243229,79
62335200   20251618,92
62335205   20252023,65
62335300   20252529,58
62335305   20253035,48
62335400   20262029,22
62335405   20262536,53
62335410   20263043,83
62335415   20263246,75
62335500   20282550,49
62335600   22282234,85
62335800   25302028,94
62335900   25302536,2
62335905   25303043,44
62335910   25304057,92
62335915   25322041,94
62336000   25322552,43
62336005   25323062,92
62336010   25323267,11
62336015   25324083,89
62336200   28362873,07
62336300   30382057,21
62336400   30382468,65
62336500   30383085,8
62336505   303840114,4
62336600   30403090,82
62336700   32403296,87
62336900   354428103,6
62337000   354435129,9
62337100   354535147,26
62337200   364536139,2
62337400   40463286,82
62337405   404640108,53
62337500   405025118,3
62337600   405040189,31
62337700   455545236,67
62337800   455645263,11
62337900   505632107,04
62337905   505650167,25
62338000   506032185,13
62338005   506040231,42
62338100   506050289,27


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn