Self lubricating, oil coated, pressed ready-to-install and 1) kalibrated. Edges chamfered at 45°, at choice of the manufacturer. The concentricity tolerance refers to d2. 1) no statement regarding the surface roughness according to DIN 3141 (prenorm) can be given due to the porous structure of the sintered metal. Technical Data: Surface pressure: max. 35 N/mm², depending on speed and diameter. Dimension r: For bores 3 - 8 mm = 0.3 mm, bores 9 - 22 mm = 0.6 mm, bores 25 - 40 mm = 0.8 mm Tolerances: Inner diameter d1: F8 / G8. Outer diameter d2: s8. Flange diameter d3: js13. Length b1:+/-0.1mm.Flange thickness b2: js14.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
d3
[mm]
b1
[mm]
b2
[mm]
Weight
[g]
62350100   36941,50,92
62350200   369101,51,77
62350400   4812421,79
62350405   48121223,87
62350800   61014623,03
62350900   610141024,38
62351000   610141626,4
62351200   81216824,53
62351300   812161226,22
62351400   812161627,91
62351700   101316101,59,08
62351800   101316161,56,5
62351805   1015201039,34
62351810   10162210311,8
62351815   10162216316,72
62352000   121518121,55,89
62352100   121518161,57,6
62352105   121722202,518,33
62352200   12172212311,71
62352300   12182420322,91
62352400   14182214211,1
62352700   16202416213,96
62352800   16202420217,17
62352805   16222825334,71
62352900   16222816323,95
62353000   16222820328,63
62353200   18222618217,1
62353300   18243018328,97
62353400   20242816217,03
62353500   20242820220,7
62353505   20263215321,77
62353600   20263216328,94
62353700   20263220334,45
62353800   20263225341,69
62353805   20263232351,94
62353900   20283520449,67
62354000   253035202,533,2
62354100   253035252,540,38
62354105   253240253,564,58
62354200   283338222,539,96
62354205   283338362,562,42
62354300   28364422472,72
62354400   30384620471,36
62354405   30384625485,67
62354410   30384630499,97
62354700   364554284,5128,44
62354705   364554364,5159,12
62355100   364554224,5105,42
62355000   404652403117,83
62355200   405060255147,26
62355205   405060405218,27
62355500   506070325219,32
62355505   506070505323,46


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn