Main characteristics Self lubricating and maintenance free, ready to install. Perfectly suited for lower sliding speeds. Low wear, low friction coefficient, no 'stick slip'. Perfectly suited for circular, swivelling and partly for axial movement. Can be used at extremely high bearing loads. No moisture absorption. High corrosion Construction Tin-plated steel back (incl. edges). Multi-porous bronze layer, sliding surface PTFE-lead-compound. Technical data Stat. surface pressure: max. 250 N/mm² Dyn. bearing load: max. 56 N/mm² Friction coefficient: 0.03 - 0.20 Sliding speed: max. 2 m/s Temperature range: -195°C to 280°C Therm. conductivity: 40 W/K*m Recommended mounting tolerances Housing bore H7, shaft tolerance up to 55 Ø f7 above 55 Ø h8 Paired contact surface Recommended: hardened contact surfaces with a surface roughness of Rz3 and finer.
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
Product Quantity d
[mm]
D
[mm]
DB
[mm]
L
[mm]
Weight
[g]
62410304   34,5750,3
62410404   45,595,60,5
62410505   571060,9
62410606   681271,4
62410806   810155,51,9
62410808   810159,52,3
62411008   10121892,9
62411012   101218124
62411215   121420175,6
62411415   141622176,2
62411512   151723125
62411520   151723178,5
62411620   161824179,1
62411812   182026126,6
62412012   20233011,513,7
62412220   22253221,521
62412525   25283526,527,3
62413030   3034423053,3
62413520   3539472646
62413540   3539474081,4
62414040   4044532692
62415040   50556022145,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn