Material: Heat-treated steel, black oxide finish.
• Eccentric bolt for mounting profil track rollers on adjustable position, to install the rollers clearance-free.
• Normally, a carriage has four rollers: On one side two rollers with centric bolts on fixed position. On the other side two rollers on eccentric bolts, so that they can get adjusted clearance-free.
• The assignment of the bolt to the profil track roller is made by the linear shaft diameter dw and the bolt diameter dz.
• Included in scope of delivery, there is a distance washer for release mount of the track roller, for turn without binding (from LFZ8).
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
Product Quantity dw
[mm]
dz
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
Lz
[mm]
A5
[mm]
d1
[mm]
DK
[mm]
G1
[mm]
G2
[mm]
H1
[mm]
S
[mm]
Ds
[mm]
E
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
Gewicht
[g]
64780401   4/6 5 -20,5 - -9 -15 - -M4M42,9 - -0,5 -726
64780403   68 -33,2 - -13,73,522 - -M8M8x0,541141 -13 514
64780404   1012 -50 - -19,5 533,5 - -M10M108,41,8211 -17634
64780405   1012 -57 - -24 541 - -M12M126,51,8191 -17650
64780406   1015 -57 - -24 541 - -M12M126,51,8211 -19660
64780407   121250 -4516 - -301020M10x1,5 -82210,751717 -40
64780408   162075 -6723 - -451730M16x1,5 -1333012724 -200
64780409   20/252592 -8230 - -572240M20x1,5 -1633713630 -400
64780411   3030107 - 9532 - -672745M24x1,5 -1944414136 -620
64780412   4040117 -10742 - -723655M30x1,5 -2445614646 -1100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn