Material: Extruded aluminium. Light Design, matching linear-bearing units of ISO Series 3. Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity da
[mm]
A
[mm]
H1
[mm]
H2
[mm]
H
[mm]
J
[mm]
J2
[mm]
J3
[mm]
L
[mm]
L1
[mm]
N
[mm]
N2
[mm]
Weight
[g]
64640800   810155,525,025355,04519,04,32,70,012
64641200   1212206,032,532426,05225,05,33,20,023
64641600   1615207,035,540467,55631,85,34,30,034
64642000   2020258,043,5455810,07037,05,35,30,065
64642500   25283010,053,0606816,08048,06,46,40,140
64643000   30303510,063,0687618,08856,08,46,40,200
64644000   40364512,081,0869422,010871,010,58,40,470
64645000   50495014,092,510811630,013586,010,510,50,680


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn