Material: Extruded Aluminium. Clamp screw strength 8.8, Steel zinc-plated.

Universel use shaft blocks, e.g. for fastening of guide shafts.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity da
[mm]
A
[mm]
H+/-0,02
[mm]
H2
[mm]
H4
[mm]
J
[mm]
L
[mm]
L1 +/-0,05
[mm]
L2
[mm]
N1
[mm]
Clamp Screw
[DIN 912]
sw
[mm]
Weight
[g]
64640708   8101527 5253216164,5M32,524
64640712   121220355,5324221205,5M4330
64640716   161625426,5405025265,5M4340
64640720   202030508456030325,5M4370
64640725   252535589607437386,6M54130
64640730   3028406810688442459M6 5180
64640740   403250861286108545611M86420
64640750   50406010014108130658011M86750


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn