Material: Outer part: Plastic PA 12 G. Steel core: Stainless Steel 1.4305. Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
23295015   152542,537,5153125103,2148
23295018   182550,045,0153525104,3165
23295020   202555,050,0154535155,6280
23295024   242565,060,0155040158,8388
23295025   252567,562,5155040159,6394
23295030   302580,075,01555451515,0525
23295032   322585,080,01565551517,6768
23295036   362595,090,01570601522,8933
23295040   4025105,0100,01575652029,91070
23295045   4525117,5112,51580702034,51276
23295048   4825125,0120,01585752035,31475
23295050   5025130,0125,01585752038,81499
23295060   6025155,0150,015100902046,82197
23295070   7025180,0175,015100902054,82358
23295072   7225185,0180,015110902056,12824
23295080   8025205,0200,0151201102062,23451


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn