Material:Outer part: Stainless steel, forged, hardened. Bearing race superfinished.Inner ring and rollers: Stainless steel, hardened, superfinished. Thread rolled.
Lubrication: Aluminium-complex-soap-grease,approval according to NSF H1, -45ºC to +120ºC. If required special lubricants.

Wide version. Dimensions according to DIN 648 / 12240 series K.
Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.
  • For high loads.



Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d2
[mm]
h
[mm]
l1
[mm]
Thread Size d3
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Load Rating dyn. C
[N]
Load Rating stat. Co
[N]
Calc. Factor XCalc. Factor YoSpeed n max.
[rpm]
Weight
[g]
63299508   rechts8129244225M81,258,52,80,71,801,89130036
63299510   rechts101410,5284829M101,58,03,11,01,901,81122560
63299512   rechts121612325433M121,757,53,51,31,741,82112587
63299516   rechts162115426640M162,08,04,31,62,242,35975190
63299520   rechts202518507847M20x1,51,57,05,42,32,462,58825338
63299558   links8129244225M81,258,52,80,71,801,89130036
63299560   links101410,5284829M101,58,03,11,01,901,81122560
63299562   links121612325433M121,757,53,51,31,741,82112587
63299566   links162115426640M162,08,04,31,62,242,35975190
63299570   links202518507847M20x1,51,57,05,42,32,462,58825338


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn