Material: Body: Stainless steel. Ball: Stainless steel, hardened. Bearing: Plastic. Spring: Stainless steel, standard spring tension.

Temperature range: -30ºC bis +90ºC.

Spring plungers are used for fixation or as device to press something in or push it out. Due to the plastic bearing, the ball is electrically insulated and the rolling in it minimizes the wear on the counterpart.
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
Product Quantity d1
[mm]
d2
[mm]
l
[mm]
s
[mm]
Federkraft Anfang
[N]
Federkraft Ende
[N]
Gewicht
[g]
65499605B   M52,0120,54,86,81,1
65499606B   M62,5140,76,3102,0
65499608B   M83,5160,9516244,2
65499610B   M104,5191,418,831,77,6
65499612B   M126,5222,3264912,0
65499616B   M168,5243,1386825,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn