Material: Housing: Thermoplast PBT, white.

Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C).
With 4 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity TypeBore
[mm]
a
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Zuc
[mm]
nuc
[mm]
Housing load rating radial*
[kN]
Housing load rating axial**
[kN]
Weight
[kg]
62656012   201128663,51813,427,81136,312,7163,70,30
62656015   202158663,51813,427,81136,312,7163,70,30
62656017   203178663,51813,427,81136,312,7163,70,30
62656020   204208663,51813,427,81136,312,7163,70,28
62656025   2052595701714,028,01136,714,3133,40,35
62656030   206301078319,214,331,51141,415,9183,40,50
62656035   207351189221,515,534,81346,917,518,53,50,74
62656040   208401301022317,037,51453,21919,13,80,98
62656045   209451371052419,041,01754,21919,43,91,12
62656050   210501431112521,043,01757,61919,74,01,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn