Material Type 363: Stainless steel.

Light duty ball transfer unit for medium high load. Orientation: Ball up or horizontal. Size 22 and 30 with felt seal.

Without drain hole. Can be used with fixing clip. Conveying speed max. 1m/sec.

Temperature range -20°C to +70°C.

Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight. Therefore the chosen load rating should equal at least one third of the load. Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Größe
Ø dw
[mm]
Tragzahl
[N]
Ø D
[mm]
Ø D1
[mm]
H
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
Gewicht
[kg]
65436315   154002431219,54,92,80,039
65436322   22900364529,59,85,92,90,125
65436330   3020045553713,873,60,271
65436345   452600627553,519,0104,00,710


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn