Material: Stainless steel 1.4057.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For medium torques.
  • Quick mounting.
  • Quick dismounting.
  • No axial offset during mounting.

Roughness: max, RZ=16 μm. Outer-Ø tolerance of hub = H9.

Recommended tolerances for hub bore / shaft diameter: from dw Ø 30 = H6/j6; Ø 31-50 = H6/h6; Ø 51-65 = H6/g6.
It is essential to degrease the contact surfaces of shaft and hub bore. Lubricate only the shrink disk and the screws with MoS2 and place it on the hub. Turn in the screws evenly by hand. Surface Roughness, Tolerances and Mounting Fasten the tensioning screws evenly, in sequence (not crossing over) until the fastening torque TA of the table is reached. To reach the value of TA, several fastening steps are required. The figures for T stated in the table were calculated for a lubricated shrink disk.
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
Product Quantity Inner Ø d
[mm]
Shaft Ø dw
[mm]
Torque T
[Nm]
D
[mm]
L
[mm]
L2
[mm]
l
[mm]
e
[mm]
Bolts
[No x Size]
Tightening Torque TA
[Nm]
Contact Pressure P N
[N/mm²]
Weight
[kg]
61599814   1410 - 1222 - 393712 1591,53xM422290,10
61599816   1612 - 1450 - 79411518,5121,54xM542500,12
61599824   2419 - 21141 - 220502124,5153,06xM542680,21
61599830   3024 - 26212 - 265602327,5182,57xM541800,31
61599836   3626 - 30325 - 485722529193,05xM672150,53
61599844   4432 - 36340 - 525802832223,07xM672200,62
61599850   5038 - 42635 - 8509029,533,5223,759xM672250,81
61599855   5542 - 48595 - 90010030,534,5233,758xM671741,10
61599862   6248 - 521150 - 14501103236234,512xM672301,35
61599868   6850 - 60905 - 14501153337235,010xM671751,45


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn