Material: Stainless steel 1.4401 (SS316).

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • Stainless steel.
  • For low torques.
  • Self-centering.
  • Slight axial offset possible during assembly.


Fit, Surface: Due to the special design of the BAR clamping set even rough fits can be bridged with excellent self centering capacity. Shaft and hub up to Quality h8/H8. Surface finish for shaft and hub 10µm.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L2 ges.
[mm]
M t (transferable at MA)
[Nm]
P ax (at MA transferable)
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
SizeTightening Torque TA
[Nm]
Weight
[kg]
61599406   6161113,530,94919M 2,50,50,012
61599407   7171113,530,94217M 2,50,50,013
61599408   8181113,540,93717M 2,50,50,015
61599409   9201315,561,23717M 2,50,50,02
61599410   10201315,561,23317M 2,50,50,019
61599411   11221315,571,23015M 2,50,50,024
61599412   12221315,571,22615M 2,50,50,022
61599414   14261720131,92815M 30,90,039
61599415   15281720141,92614M 30,90,044
61599416   16321721283,54523M 42,20,066
61599417   17352125303,53417M 42,20,092
61599418   18352125323,53217M 42,20,087
61599419   19352125343,53117M 42,20,084
61599420   20382126555,54524M 54,20,1
61599422   22402126615,54123M 54,20,11
61599424   244726329684423M 67,30,2
61599425   2547263210084323M 67,30,19
61599428   28502632210155732M 67,30,22
61599430   30552632220155429M 67,30,27
61599432   32552632240155029M 67,30,25
61599435   35603137350205532M 67,30,36
61599438   38653137380205129M 67,30,43
61599440   40653137400204829M 67,30,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn