Material: Housing made from zinc die-cast ZnAI4Cu1. Shafts made from stainless steel 1.4301, dismountable. Bevel gears from acetal or polyketone resin, injection-moulded.
• Low cost angular gear drive, ratio 1:1, 6 sizes.
• Suitable for lower torques and intermittend use.
• Shafts running directly in the self-lubricating housing material.
• Easy to mount and maintenance-free.

Polyketone: Lower friction,much larger lifespan. Much higher safety against tooth breaking. Shaft angle = 90º. Temperature range - 20°C to +100º C.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dh9
[mm]
D
[mm]
E1
[mm]
E2
[mm]
HGes
[mm]
HM
[mm]
LE
[mm]
LW
[mm]
r
[mm]
s
[mm]
T
[mm]
ModuleNo. of TeethMDzul.
[Ncm]
Weight
[g]
41035610   5123219,418,810501564,841,016/168,760
41035615   8184528,428,215702095,841,516/1630180
41035620   10225535,037,5209030117,062,016/1677320
41035625   1225654146,8251053512,59,072,516/16152480
41035630   15307547,556,23012040159,083,016/16263760
41035635   18338554,065,735135451611,093,516/164621080


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn