Material: Zinc die cast, plastic coated black, textured finish. Pin: Stainless steel 1.4305.

These adjustable, non-detachable hinges allow the accurate positioning of a door or cover in its frame.

The serrations at the hinge holes and at the adjusting bushes create a form lock which prevents the hinge from moving after installation. Adjusting range +/- 2mm.

Type H: horizontal adjustable.

Type B: vertical adjustable.

Type HB: vertical and horizontal adjustable.

1) Max. axial force. 2) Max. radial force at opening angle 90°. These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forml1
[mm]
l2
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
l3
[mm]
m1
[mm]
m2
[mm]
s
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700101   H76606,581588,53042341211502000200
67700102   B76606,581588,53042341211502000207
67700103   HB76606,581588,53042341211502000201


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn