Material: Zinc die cast, plastic coated, matt texture finish, black RAL 9005 or silver RAL 9006. Friction cone: Polyacetal POM. Adjusting screw / threaded bushing: Steel zinc-plated.

The agility of the non-detachable hinge can be adjusted by a setscrew. Two cones with large friction face create an adjustable torque. This hinge is free of axial clearance and offers a long service life with almost consistently stiffness. Bores for countersunk screws DIN 7991. Temperature resistant up to +80 °C.

1) Max. axial force.

2) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Farbel
[mm]
d
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
l3
[mm]
m
[mm]
sw
[mm]
Anzugsmoment
[Nm]
Reibmoment
[Nm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700451   Schwarz405,313,5571413252,50,521200160052
67700452   Schwarz506,515,5681616,53030,7541600200091
67700453   Schwarz608,318,57,59,519203641,56,520002500161
67700461   Silber405,313,5571413252,50,521200160052
67700462   Silber506,515,5681616,53030,7541600200091
67700463   Silber608,318,57,59,519203641,56,520002500161


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn