Material: Steel C45 zinc-plated. Screw steel 12.9.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
Bolts DIN 912Weight
[g]
62388103   31620,79M3 x 811
62388104   41620,79M3 x 811
62388105   51620,79M3 x 810
62388106   61620,79M3 x 810
62388107   71822,49M3 x 813
62388108   81822,49M3 x 812
62388109   92426,09M3 x 823
62388110   102426,09M3 x 822
62388111   112831,811M4 x 1239
62388112   122831,811M4 x 1238
62388113   133033,911M4 x 1243
62388114   143033,911M4 x 1242
62388115   153439,413M5 x 1465
62388116   163439,413M5 x 1463
62388117   173641,213M5 x 1472
62388118   183641,213M5 x 1469
62388119   194046,415M6 x 16100
62388120   204046,415M6 x 1697
62388121   214248,115M6 x 16107
62388122   224248,115M6 x 16103
62388123   234550,815M6 x 16122
62388124   244550,815M6 x 16117
62388125   254550,815M6 x 16114
62388126   264853,715M6 x 18133
62388128   284853,715M6 x 18123
62388130   305458,615M6 x 18163
62388132   325458,615M6 x 18156
62388134   345761,615M6 x 18174
62388135   355761,615M6 x 18171
62388136   365761,615M6 x 18163
62388138   386065,015M6 x 18178
62388140   406065,015M6 x 18163
62388142   427379,419M8 x 25367
62388145   457379,419M8 x 25344
62388148   487884,219M8 x 25392
62388150   507884,219M8 x 25370
62388155   558288,819M8 x 25380
62388160   608894,019M8 x 25425
62388165   659399,819M8 x 25450
62388170   7098104,519M8 x 25480
62388175   75103109,119M8 x 25510
62388180   80108113,819M8 x 25535
62388190   90130138,132M12 x 301730
62388200   100140147,632M12 x 301890


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn