Light-duty series. With set screw DIN EN 27 434 made from steel with black oxide finish. From size d1=80mm with 2 allen screws like DIN EN ISO 4027, but strength 12.9, with offset 135°.
Blank turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs
[kg]
62389003   375M20,123
62389004   485M2,50,145
62389005   5106M30,280
62389006   6128M40,548
62389007   7128M40,488
62389008   8168M40,94
62389009   918*10*M51,51
62389010   102010M51,85
62389012   122212M62,52
62389014   142512M63,17
62389015   152512M62,98
62389016   162812M63,84
62389018   183214M66,00
62389020   203214M65,30
62389022   223614M66,90
62389025   254016M89,56
62389030   304516M811,1
62389035   355616M818,7
62389040   406318M1026,1
62389045   457018M1031,7
62389050   508018M1042,9
62389055   558018M1037,3
62389060   609020M1055,2
62389065   6510020M1070,8
62389070   7010020M1062,6
62389080   8011022M1276,8
62389090   9012522M12101,0
62389100   10014025M12147,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn