Material: Bearing steel.

  • Thrust Ball Bearings for single direction in brand quality from MAEDLER®.
  • For axial load (no radial load permitted).
  • Usable for high speed.
  • These bearings exist from lose parts: Shaft ring (with ground bore), housing ring (with ground outer diameter and bigger bore) and ball cage with balls. The rings must not be confused with each other.

Temperature range: -30°C to +125°C. Other versions or sizes on request.
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
Product Quantity d
[mm]
D
[mm]
H
[mm]
d1
[mm]
D1
[mm]
Radien
[mm]
Tragzahl dyn. C
[kN]
Tragzahl stat. C0
[kN]
Grenzdrehzahl
[min-1]
Gewicht
[g]
51100-MAE   1024924110,38,011,09.10020
51200-MAE   10261126120,610,013,57.70030
51101-MAE   1226926130,38,512,29.10022
51201-MAE   12281128140,610,615,27.70034
51102-MAE   1528928160,38,812,68.40023
51202-MAE   1532232170,613,220,07.00046
51103-MAE   1730930180,39,013,28.40025
51203-MAE   17351235190,613,722,06.60053
51104-MAE   20351035210,310,016,57.00037
51204-MAE   20401440220,618,030,05.60083
51105-MAE   25421142260,612,523,06.30056
51205-MAE   25471547270,622,040,05.200110
51106-MAE   30471147320,613,426,55.90063
51206-MAE   30521652320,623,044,54.600130
51107-MAE   35521252370,613,930,05.20080
51108-MAE   40601360420,618,540,04.900120
51109-MAE   45651465470,619,245,04.400140
51110-MAE   50701470520,621,552,54.400160
51111-MAE   55781678570,624,562,53.700230
51112-MAE   60851785621,029,573,53.500270
51113-MAE   65901890671,030,580,53.300330
51114-MAE   70951895721,030,885,03.100350
51115-MAE   7510019100771,036,01103.000400
51116-MAE   8010519105821,036,81153.000420
51117-MAE   8511019110871,037,51203.000440
51118-MAE   9012022120921,047,51522.600670
51120-MAE   100135251351021,068,02162.200970


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn