• For controlling of brushed DC motors, to snap onto the DIN Rail EN 50022.
  • Supply voltage: 18 - 30 V DC.
  • Motor current: 5 A continuous load (15 A peak current).
  • Speed control (external).
  • Reversal of direction of rotation.
  • Adjustable start ramp (external).
  • Overload shut-down, short circuit detection.
  • Dynamic brake.

Additional, only at product 430 460 42:
  • Overcurrent limitation (extern) / overcurrent shutdown.
  • Adjustable current monitoring delay.
  • IxR compensation.
  • Speed switching from the set speed to 100% speed.

Operation manual only as PDF-file.

Service:

Katalogseite

Betriebs / Wartungsanleitung

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypLänge
[mm]
Breite
[mm]
Höhe
[mm]
Gewicht
[g]
43046041   MAE-MR-5-3070,417,585,072
43046042   MAE-4Q-5-3070,422,585,074


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn