Material RMW 27: Steel parts painted blue, screws and other components zinc-plated.
Material RMW 38: Steel parts, screws and other components zinc-plated.

The motorbase are used to optimize belt drives.
They ensure a constant belt tension and an even torque transmission.
Switching off the system for manual post-tensioning is no longer necessary.
The maintenance effort is minimized. Oscillation, vibrations and load peaks are absorbed.

The motorbase consist of motor plate, side supports, pretensioning device and rubber suspension elements.
Other sizes, ATEX- and special versions on request. For motor sizes not listed, please contact us.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypMotorgröße IECA
[mm]
B
[mm]
K
[mm]
Gewicht
[kg]
14059027   RMW 2790S
90L
100L
112M
140
140
160
190
100
125
140
140
10,5
10,5
10,5
10,5
7
14059038   RMW 38132S
132M
160M
160L
216
216
254
254
140
178
210
254
M10
M10
13,0
13,0
25,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn