Material Standard: Spring band steel.

Material Stainless: Stainless steel.

Matching to ball transfer units with flange and the same housing diameter D like the fixing clip. By using these clips, the fitting height increases 0.3 mm.

1) Seating bore.
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
Product Quantity WerkstoffØ D
[mm]
Ø DB1)
[mm]
H
[mm]
h
[mm]
Gewicht
[g]
65439124   Federstahl2425,0 - 25,570,30,5
65439136   Federstahl3637,0 - 37,570,30,8
65439145   Federstahl4546,0 - 46,570,31,0
65439162   Federstahl6263,0 - 63,570,31,5
65439224   Edelstahl2425,0 - 25,570,30,5
65439236   Edelstahl3637,0 - 37,570,30,8
65439245   Edelstahl4546,0 - 46,570,31,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn