Material Type 380: Housing: Steel, zinc plated.  Ball cup: Steel.  Balls: Steel, hardened.

Light duty ball transfer unit for low load. Orientation: Ball up or horizontal. From size 19 with felt seal and drain hole.

Size 32 stainless is without felt seal. Conveying speed max. 1m/sec.Temperature range -20°C to +70°C.

Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight. Therefore the chosen load rating should equal at least one third of the load. Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Größe
Ø dw
[mm]
Tragzahl
[N]
D
[mm]
Ø D1
[mm]
H
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
Ø Lk
[mm]
Ø S
[mm]
Gewicht
[kg]
65438015   15150244119,310,85,83,28,5302 x 3,40,045
65438019   1925029,1612210,06,83,212,044,52 x 5,10,090
65438023   231200334527,79,83,63,617,9393 x 3,50,096
65438025   2560036563014,66,83,315,4452 x 4,00,125
65438032   32125045,573,736,116,28,24,219,958,72 x 5,10,269


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn