Material: Housing: Steel, with KTL “Anti-Oxide” electrophoretic coating.  Ball cup: Steel, case hardened.  Balls: Steel 100Cr6, hardened.


Heavy duty ball transfer unit for high load. High shock resistance. Very low friction. Orientation: Anyway.

From size 25.4 with felt seal. With drain hole. Conveying speed max. 2m/sec.Temperature range -30°C to +160°C.

1) Elliptical flange with 2 bores.

2) Not countersunk.

Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight. Therefore the chosen load rating should equal at least one third of the load. Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Größe
Ø dw
[mm]
Tragzahl
[N]
Ø D
[mm]
Ø D1
[mm]
E
[mm]
H
[mm]
h1
[mm]
h3
[mm]
Ø S
[mm]
Anzahl SGewicht
[kg]
65438412   12,750023,847,7 x 32 1)34,922,27,92,04,0 2)20,06
65438425   25,4225044,557,244,541,311,94,86,140,44
65438426   25,438505076,257,944,512,76,48,140,70
65438438   38,1110006076,257,96025,412,78,141,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn