Material: Steel C45, black oxide finish. Screw steel 12.9.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
Remarks to collars from steel:
The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
Bolts DIN 912Weight
[g]
62310300   31620,79M3 x 811
62310400   41620,79M3 x 811
62310500   51620,79M3 x 810
62310600   61620,79M3 x 810
62310700   71822,49M3 x 813
62310800   81822,49M3 x 812
62310900   92426,09M3 x 823
62311000   102426,09M3 x 822
62311100   112831,811M4 x 1239
62311200   122831,811M4 x 1238
62311300   133033,911M4 x 1243
62311400   143033,911M4 x 1242
62311500   153439,413M5 x 1465
62311600   163439,413M5 x 1463
62311700   173641,213M5 x 1472
62311800   183641,213M5 x 1469
62311900   194046,415M5 x 14100
62312000   204046,415M6 x 1697
62312100   214248,115M6 x 16107
62312200   224248,115M6 x 16103
62312300   234550,815M6 x 16122
62312400   244550,815M6 x 16117
62312500   254550,815M6 x 16114
62312600   264853,715M6 x 18133
62312800   284853,715M6 x 18123
62313000   305458,615M6 x 18163
62313200   325458,615M6 x 18156
62313400   345761,615M6 x 18174
62313500   355761,615M6 x 18171
62313600   365761,615M6 x 18163
62313800   386065,015M6 x 18178
62314000   406065,015M6 x 18163
62314200   427379,419M8 x 25367
62314500   457379,419M8 x 25344
62314800   487884,219M8 x 25392
62315000   507884,219M8 x 25370
62315500   558288,819M8 x 25380
62316000   608894,019M8 x 25425
62316500   659399,819M8 x 25450
62317000   7098104,519M8 x 25480
62317500   75103109,119M8 x 25510
62318000   80108113,819M8 x 25535
62319000   90130138,132M12 x 301730
62320000   100140147,632M12 x 301890


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn