Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ B1: With two axial mounting bores.
Typ B2: With two axial mounting bores, with sunk holes for cylindrical cap screws DIN 912.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

* Fitting screw size for B1.
** Fitting screw size for B2.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.


Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity AusführungØ d1
[mm]
Ø d2
[mm]
Rmax.
[mm]
b
[mm]
Schraube
DIN 912
m
[mm]
B1
[mm]
G1*
[mm]
B2
[mm]
G2**
[mm]
Gewicht
[g]
62399110B1   B11028-9M3 x 10193,5M33,0M2,532
62399112B1   B1123031,811M4 x 12214,5M43,5M343
62399114B1   B1143233,911M4 x 14234,5M43,5M348
62399115B1   B1153639,413M5 x 1525,55,5M54,5M471
62399116B1   B1163839,413M5 x 16275,5M54,5M481
62399118B1   B1184041,213M5 x 16295,5M54,5M489
62399120B1   B1204246,415M6 x 16315,5M54,5M4107
62399122B1   B1224648,115M6 x 16346,5M65,5M5128
62399125B1   B1254850,815M6 x 1636,56,5M65,5M5132
62399128B1   B12854-15M6 x 16416,5M65,5M5172
62399130B1   B1305658,615M6 x 18436,5M65,5M5176
62399132B1   B1325858,615M6 x 18456,5M65,5M5190
62399135B1   B1356061,615M6 x 1847,56,5M65,5M5196
62399140B1   B14066-15M6 x 18536,5M65,5M5225
62399145B1   B1457679,419M8 x 2560,58,5M86,5M6379
62399150B1   B1508284,219M8 x 25668,5M86,5M6428
62399110B2   B21028-9M3 x 10193,5M33,0M2,532
62399112B2   B2123031,811M4 x 12214,5M43,5M343
62399114B2   B2143233,911M4 x 14234,5M43,5M348
62399115B2   B2153639,413M5 x 1625,55,5M54,5M471
62399116B2   B2163839,413M5 x 16275,5M54,5M481
62399118B2   B2184041,213M5 x 16295,5M54,5M489
62399120B2   B2204246,415M6 x 16315,5M54,5M4107
62399122B2   B2224648,115M6 x 16346,5M65,5M5128
62399125B2   B2254850,815M6 x 1636,56,5M65,5M5132
62399128B2   B22854-15M6 x 16416,5M65,5M5172
62399130B2   B2305658,615M6 x 18436,5M65,5M5176
62399132B2   B232588,615M6 x 18456,5M65,5M5190
62399135B2   B2356061,615M6 x 1847,56,5M65,5M5196
62399140B2   B24066-15M6 x 18536,5M65,5M5225
62399145B2   B2457679,419M8 x 2560,58,5M86,5M6379
62399150B2   B2508284,219M8 x 25668,5M86,5M6428


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn