Material: Screw: Tensile strength 12.9, black oxide finish. Bolt: Brass Note: Brass bolt press-fitted. Used for gentle pressing-in or clamping of threaded spindles, axles, shafts and surface treated parts. Temperature range: -60°C to +350°C.
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
Product Quantity d1
[mm]
l
[mm]
d2
[mm]
SW
[mm]
Weight
[g]
65460406   M 46,52,52,00,5
65460410   M 410,52,52,00,8
65460508   M 58,53,02,50,9
65460512   M 512,53,02,51,4
65460611   M 611,54,03,01,7
65460617   M 617,54,03,02,5
65460812   M 812,05,54,02,7
65460822   M 822,05,54,06,1
65461014   M 1014,07,05,05,6
65461018   M 1018,07,05,07,2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn