Material: Body and spring: stainless steel. Ball: Stainless steel, hardened. Bearing: Made of plastic.

Temperature range: -30ºC bis +90ºC.
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
Product Quantity d1+/-0,04
[mm]
d2
[mm]
l
[mm]
s
[mm]
Federkraft Anfang
[N]
Federkraft Ende
[N]
Gewicht
[g]
65499704B   42,0110,54,86,80,6
65499705B   52,5130,76,3101,2
65499706B   63,5150,9516242,0
65499708B   84,5181,418,831,74,3
65499710B   106,5202,326497,1
65499712B   128,5223,1386811,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn