Material: Screw: Steel tensile strength 12.9, black oxide finish. Ball: Steel, hardened, blank.

Type A: with full ball.

Type B: with flat-faced ball, to clamp surfaces that are not exactly parallel.

Temperature range: -60ºC to +350ºC.
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
Product Quantity Shaped1
[mm]
Nominal Length
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
Ball Ø
[mm]
SW
[mm]
*max.
[kN]
Weight
[g]
65450305   AM 3 5 - 5 -1,51,52,50,15
65450308   AM 38 -7,5 -1,51,52,50,22
65450310   AM 310 -10 -1,51,52,50,33
65450406   AM 46-6,0-2,52,03,50,4
65450410   AM 410-10,0-2,52,03,50,7
65450416   AM 416-16,0-2,52,03,51,1
65450508   AM 58-8,0-3,02,54,50,8
65450512   AM 512-12,0-3,02,54,51,3
65450520   AM 520-20,0-3,02,54,52,3
65450610   AM 610-10,8-4,03,091,5
65450616   AM 616-16,8-4,03,092,4
65450625   AM 625-25,8-4,03,093,9
65450810   AM 810-11,2-5,54,0152,6
65450812   AM 812-13,2-5,54,0153,2
65450820   AM 820-21,2-5,54,0155,7
65450830   AM 830-31,2-5,54,0158,9
65451012   AM 1012-13,7-7,05,0205,0
65451016   AM 1016-17,7-7,05,0206,8
65451025   AM 1025-26,7-7,05,02011,2
65451035   AM 1035-36,7-7,05,02016,2
65451216   AM 1216-18,0-8,56,03010,0
65451220   AM 1220-22,0-8,56,03012,4
65451230   AM 1230-32,0-8,56,03019,6
65451240   AM 1240-42,0-8,56,03028,5
65451620   AM 1620-23,3-12 8,06022
65451625   AM 1625-28,3-12 8,06028
65451635   AM 1635-38,3-12 8,06041
65451650   AM 1650-53,3-12 8,06048
65452030   AM 2030 -34,2 -15109052
65452040   AM 2040 -44,2 -15109072
65452050   AM 2050 -54,2 -15109093
65452060   AM 2060 -64,2 -151090115
65455406   BM 461,8 -5,62,52,03,50,4
65455410   BM 4101,8 -9,62,52,03,50,7
65455416   BM 4161,8 -15,62,52,03,51,1
65455508   BM 582,2 -7,53,02,54,50,8
65455512   BM 512 2,2 -11,53,02,54,51,3
65455520   BM 5202,2 -19,53,02,54,52,3
65455610   BM 6103-104,03,091,5
65455616   BM 6163-164,03,092,4
65455625   BM 6253-254,03,093,9
65455810   BM 8105-105,54,0152,6
65455812   BM 8125-125,54,0153,2
65455820   BM 8205-205,54,0155,7
65455830   BM 8305-305,54,0158,9
65456012   BM 10126-127,05,0205,0
65456016   BM 10166-167,05,0206,8
65456025   BM 10256-257,05,02011,2
65456035   BM 10356-357,05,02016,2
65456216   BM 12167-168,56,03010,0
65456220   BM 12207-208,56,03012,4
65456230   BM 12307-308,56,03019,6
65456240   BM 12407-408,56,03028,5
65456620   BM 162011-2012,08,06022,0
65456625   BM 162511-2512,08,06028,0
65456635   BM 163511-3512,08,06041,0
65456650   BM 165011-5012,08,06048,0
65457030   BM 203013,5 -3015,0109052
65457040   BM 204013,5 -4015,0109072
65457050   BM 205013,5 -5015,0109093
65457060   BM 206013,5 -6015,01090115


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn