Material: Sheet-metal parts: 1.4301 Pulling latch: 1.4305 Handle: Plastic sleeve, red, oil resistant. Latch clamps allow a fast and secure locking of lids and covers. The stroke of the pulling ledge can be adjusted within its range. In the clamped position the pulling ledge with its clamping arm is parallel to the plane of the operating handle. Latch bracket included in the delivery.
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
Product Quantity SizeRetention Force FH
[N]
a
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
b4
[mm]
b5
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
l1 ca.
[mm]
l2 min.
[mm]
m1
[mm]
m2
[mm]
m3
[mm]
m4
[mm]
m5
[mm]
r
[mm]
s
[mm]
Travel w1
[mm]
Adjustment Track w2 approx.
[mm]
Weight
[g]
67699204   1601600122628212014M44,322189811195,016510372251185
67699206   3203200164044322822M66,53025152193210,5197145734813250


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn