Materials: Parallel keys made from C45K. Slotted shaft collars (clamp collars) made from steel, black oxide finish. The assortment box is made from impact-resitant plastic of premium quality and is filled with parallel keys and clamp collars. Contains 316 pieces. Weight 2.05 kg. Product Size Amount Parallel keys 3 x 3 x 12 40 Parallel keys 3 x 3 x 20 40 Parallel keys 4 x 4 x 15 30 Parallel keys 4 x 4 x 20 30 Parallel keys 5 x 5 x 15 20 Parallel keys 5 x 5 x 20 20 Parallel keys 5 x 5 x 25 20 Parallel keys 5 x 5 x 30 15 Parallel keys 6 x 6 x 25 15 Parallel keys 6 x 6 x 30 15 Parallel keys 6 x 6 x 40 15 Parallel keys 8 x 7 x 25 15 Parallel keys 8 x 7 x 40 10 Parallel keys 10 x 8 x 40 6 Clamp Collars 6 mm Bore 8 Clamp Collars 8 mm Bore 8 Clamp Collars 10 mm Bore 5 Clamp Collars 12 mm Bore 4

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Gewicht
[kg]
61800000   2,05


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn