For use with control boxes and hand operators GR/I. For universal usage: For operating windows, gates, ...

  • 2 speeds.
  • 8 stroke lengths, other lengths on request.
  • For control boxes with 24V DC or 230V AC.
  • Motor voltage 24V DC.
  • Protection class IP66.
  • cable length approx. 1,2m
With one hand operator, up to 4 actuators can be operated seperately. Actuators, control boxes and hand operators have to be ordered seperately.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Speed
[mm/sec]
Hub Length
[mm]
Radial Load max.
[N]
Thrust Load max.
[N]
Length L
[mm]
Distance LB
[mm]
Weight
[kg]
47513010   3100400060003012751,98
47513020   3200400060004013752,12
47513030   3300400039005014752,40
47513040   3400400023006015752,62
47513050   3500400015007016752,78
47513060   3600400011008017752,98
47513080   3800400061010019753,40
47513100   310004000400120111753,80
47514010   12100200020003012751,98
47514020   12200200020004013752,12
47514030   12300200013005014752,40
47514040   1240020007666015752,62
47514050   1250020005097016752,78
47514060   1260020003668017752,98
47514080   12800200020210019753,40
47514100   1210002000133120111753,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn