Material: C15, rolled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ISO-Thread Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64041000   Tr. 10 x 38,1918,4155,840,60
64041200   Tr. 12 x 310,19110,4157,840,80
64041400   Tr. 14 x 411,64012,4158,800,90
64041600   Tr. 16 x 413,64013,90510,801,40
64041800   Tr. 18 x 415,64015,90512,801,60
64042000   Tr. 20 x 417,64017,90514,802,10
64042400   Tr. 24 x 521,09421,39417,502,90
64042800   Tr. 28 x 525,04925,39021,503,90
64043000   Tr. 30 x 626,54726,88221,904,70
64043200   Tr. 32 x 628,54728,88223,905,10
64043600   Tr. 36 x 632,54732,88227,906,70
64044000   Tr. 40 x 736,02036,37530,509,40
64044400   Tr. 44 x 740,02040,37534,509,70
64044800   Tr. 48 x 843,46843,86837,8011,70
64045000   Tr. 50 x 845,46845,86839,3012,60
64045200   Tr. 52 x 847,46847,86841,1714,40
64046000   Tr. 60 x 954,93555,30048,1518,90
64047000   Tr. 70 x 1064,42564,85057,0025,70


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn