Material: Outer part: Zinc-plated. Boreholes up to 10mm: free-cutting steel, turned. From boreholes 12mm: Steel C45, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Small version. Dimensions according to DIN 648 / 12240-4 series E. Thread either right-handed or left-handed.
  • Rod ends for pivoting loads at small mounting width.
  • Steel on PTFE-lining.
  • Maintenance-free.
  • Not for higher speeds.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Threadd
[mm]
B
[mm]
C1
[mm]
d2
[mm]
dK
[mm]
h
[mm]
l1
[mm]
Thread Size d3
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63460600   rechts664,420103618M61,01316
63460800   rechts88624134222M81,251528
63461000   rechts109728164826M101,51250
63461200   rechts1210834185428M121,751186
63461500   rechts15121040226334M142,08140
63461600   rechts16141146256936M162,010190
63461700   rechts17141146256936M162,010190
63462000   rechts20161353297843M20x1,51,59320
63462500   rechts2520176435,59453M24x22,07560
63463000   rechts3022197340,711065M30x22,06890
63463500   rechts352521824714082M36x33,061400
63464000   rechts402823925315086M39x33,071800
63464500   rechts4532271026016394M42x33,072610
63465000   rechts50353011266185107M45x33,063450
63466000   rechts60443813580210115M52x33,065900
63467000   rechts70494216092235125M56x44,068200
63468000   rechts805547180105270140M64x44,0612000
63480600   links664,420103618M61,01316
63480800   links88624134222M81,251528
63481000   links109728164826M101,51250
63481200   links1210834185428M121,751186
63481500   links15121040226334M142,08140
63481600   links16141146256936M162,010190
63481700   links17141146256936M162,010190
63482000   links20161353297843M20x1,51,59320
63482500   links2520176435,59453M24x22,07560
63483000   links3022197340,711065M30x22,06890
63483500   links352521824714082M36x33,061400
63484000   links402823925315086M39x33,071800
63484500   links4532271026016394M42x33,072610
63485000   links50353011266185107M45x33,063450
63486000   links60443813580210115M52x33,065900
63487000   links70494216092235125M56x44,068200
63488000   links805547180105270140M64x44,0612000


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn